SAC-4P-M12MSS/10,0-PUR/FSSPESH - Power cable
1423664

Power cable, 4-position, PUR halogen-free, orange RAL 2003, shielded (Advanced Shielding Technology), Plug straight M12, coding: S, on Socket straight M12, coding: S, cable length: 10 m, for AC current up to 12 A/690 V

Product details









Compatible products



Your advantages

Easy and safe: 100 % electrically tested plug-in components
Protection against incorrect connection using special S-coding
Shield power reliably – 360° shielding to reduce electromagnetic loads
Our standard: robust halogen-free PUR cable