Plug magazine - CT 10-2/2-GS/3E 2765408

Coarse protection card cage CT, for holding 10 three-electrode gas-filled surge arresters, unequipped. Version: 10 double conductors

This product needs further products for operation. Mandatory Accessories

Product Details




Type LSA-PLUS module
Number of positions 20
Surge protection fault message none
Arrester can be tested with CHECKMASTER from software version: From SW rev. 1.00
Wire pairs per module 10

Mounting type On CT-TERMIBLOCK and LSA-PLUS disconnect strip

Color white

Connection method can be plugged into COMTRAB-TERMIBLOCK and LSA-PLUS disconnect and switching strips

Dimensional drawing
Width 113.3 mm
Height 22.5 mm
Depth 41.35 mm

Direction of action Line-Line & Line-Earth Ground
Surge protection fault message none

Mechanical data
Open side panel No


Order Key 2765408
Packing unit 5 pc
Minimum order quantity 1 pc
Sales Key CL3
Catalog Page Page 192 (C-4-2019)
GTIN 4017918066307
Weight per Piece (including packing) 49.5 GRM
Weight per Piece (excluding packing) 48.0 GRM
Customs tariff number 85389099
Country of origin DE



EAC


China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”


Your advantages

Space-saving due to compact design
Flexible fields of application with modular protective plug
Can be used in LSA-PLUS disconnect and control strips or CT-TERMIBLOCK via adapted connection technology