EAC
cULus Recognized
Usegroup | B | D | D1 |
---|---|---|---|
Nominal voltage UN | 250 V | 300 V | 150 V |
Nominal current IN | 15 A | 10 A | 15 A |
AWG/kcmil | 30 mm² | 30 mm² | 30 mm² |
Min. cross section | 12 mm² | 12 mm² | 12 mm² |
Max. cross section |
PCB connector, nominal cross section: 2.5 mm2, color: green, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Tin, type of contact: Female connector, Number of rows: 1, Number of positions per row: 2, product range: MSTBTP 2,5/..-ST, pitch: 5 mm, connection method: Screw connection with tension sleeve, conductor/PCB connection direction: 0 °, Locking clip: RDB Locking clip in doubled width, plug-in system: CLASSIC COMBICON, Locking: without, mounting: without, type of packaging: packed in cardboard
Usegroup | B | D | D1 |
---|---|---|---|
Nominal voltage UN | 250 V | 300 V | 150 V |
Nominal current IN | 15 A | 10 A | 15 A |
AWG/kcmil | 30 mm² | 30 mm² | 30 mm² |
Min. cross section | 12 mm² | 12 mm² | 12 mm² |
Max. cross section |