MSTB 2,5/ 3-STF-5,08 BKPA1,3 - PCB connector
1707020

Pictogram product line COMBICON Connectors M
Pictogram cross section 2.5 mm2
Pictogram connection method Screw connection with tension sleeve
Pictogram screw head form Slotted
Pictogram type of packaging packed in cardboard

PCB connector, nominal cross section: 2.5 mm2, color: black, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Socket, number of potentials: 2, number of rows: 1, number of positions: 3, number of connections: 2, product range: MSTB 2,5/..-STF, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: COMBICON MSTB 2,5, locking: Screw locking mechanism, mounting method: Screw flange, type of packaging: packed in cardboard

Product details









Compatible products



Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Screwable flange for superior mechanical stability
Allows connection of two conductors