MCV 1,5/ 4-G-3,5 P20 THRR32 - PCB header
1780927

product line COMBICON Connectors S
cross section 1.5 mm2
pitch 3.5 mm
mounting type THR soldering / wave soldering
type of packaging 32 mm wide tape

PCB headers, nominal cross section: 1.5 mm2, color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of potentials: 4, number of rows: 1, number of positions: 4, number of connections: 4, product range: MCV 1,5/..-G-THR, pitch: 3.5 mm, mounting: THR soldering / wave soldering, pin layout: Linear pinning, solder pin [P]: 2 mm, number of solder pins per potential: 1, plug-in system: COMBICON MC 1,5, Pin connector pattern alignment: Standard, locking: without, mounting method: without, type of packaging: 32 mm wide tape, For user information and design recommendations for through-hole reflow technology, go to: Downloads

Product details









Your advantages

Designed for integration into the SMT soldering process
Vertical connection enables multi-row arrangement on the PCB
Maximum flexibility when it comes to device design – one header for connectors with different connection technologies