INTERBUS system coupler for PCs with PCI bus
System couplers integrate master and slave functions in one controller board at reduced space and low cost.
They can be used wherever the PC takes over control functions in a lower-level INTERBUS system and at the same time requires a non-interacting link to a higher-level INTERBUS system.
A typical example is the internal control of a robot with a PC and the simultaneous link to the system network.
The software interfaces to the application program are compatible with the INTERBUS Generation 4 PC controller boards, such as the IBS PCI SC/I-T. As with all Generation 4 boards, configuration, parameterization and diagnostics are supported by the INTERBUS CMD software.
The system coupler allows for the connection of an external 24 V DC power supply to ensure uninterrupted operation of the higher-level INTERBUS system.
IBS PCI SC/RI/I-T
-
Termination board
2730080
Product details
Compatible products
Your advantages
External 24 V DC power supply
Direct integration into OPC-based visualization systems via OPC server
Installation of several cards in a PC with monitoring of multiple INTERBUS lines
Parameterization and diagnostics with Diag+
Compatible driver
Access to INTERBUS system data and controller data via visualization stations
INTERBUS parameter channel (PCP) supported
Access to high-level language applications via HFI