Patch panel - VS-PP-R-1XRJ45-SCC 1416790

Patch panel, RJ45, DIN rail mounting, IP20, 1 slot, with spring-cage connection, CAT5e, option of shielding via jumpers


Product Details




Cable structure
External cable diameter 5 mm ... 8.5 mm

Ambient conditions
Ambient temperature (operation) -15 °C ... 50 °C
Degree of protection IP20

Rated current 1 A
Rated voltage (III/3) 60 V

Color green
Housing material PVC
Flammability rating according to UL 94 V0

Number of positions 8
Number of slots 1


Order Key 1416790
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Catalog Page Page 133 (NTK-2010)
GTIN 4046356484640
Weight per Piece (including packing) 67.2 GRM
Weight per Piece (excluding packing) 67.2 GRM
Customs tariff number 85366990
Country of origin DE