UL Recognized
Approval ID: E118976-20250128| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 72 V | 4 A | 22 - 22 | ||
UL Listed
Approval ID: E335024-20250227| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 57 V | 1.75 A | 22 - 22 | 22 - 22 | |
cUL Listed
Approval ID: E335024-20250227| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 57 V | 1.75 A | 22 - 22 | ||