QPD W 4X2,5 M25 0,25 GY AE B-S
   - 
  Panel feed-through
    
      1419428
      
      
    
  
      Panel feed-through, connection method: Single wires (Welded-on), number of positions: 4, 1 mm2 ... 2.5 mm2, 690 V, 20 A, PA, gray, without QUICKON nut, 2.5 mm2, with ferrules at the end, cable length: 0.25 m, pin assignment: 1 = BN, 2 = BU