TPM70XIT-12/3213C3600 S00050
   - 
  Touch panel
    
      2401325
      
      
    
  
      Maritime-Touch panel, 17.8 cm / 7"-TFT display (analog resistive (polyester)), 800 x 480 pixel(s) (WVGA), 262144 colors, Xscale® PXA320, 806 MHz, 2x USB host 1.1, 1 x Ethernet (10/100 Mbps), RJ45, Windows® CE 6.0, Movicon™, PROFIBUS DP.
Product details
| Product type | Operator panel | 
| Application | Maritime | 
| Computer data | |
| Processor | Xscale® PXA320, 806 MHz | 
| Operating system | Windows® CE 6.0 | 
| RAM | 128 MB SDRAM | 
| 1 MB SRAM | |
| Data storage system | NAND-Flash, 1 GB | 
| Extras | Maritime with keys | 
| Display | |
| Display type | 17.8 cm / 7"-TFT | 
| Screen resolution | 800 x 480 Pixel(s) (WVGA) | 
| Touch technology | analog resistive (polyester) | 
| Display lighting type | LED | 
| Brightness | 350 cd/m², typical (adjustable) | 
| MTBF | 40000 h | 
| Color spectrum | 262144 colors | 
| Reading angle left | 70.00 ° | 
| Reading angle right | 70.00 ° | 
| Reading angle top | 65.00 ° | 
| Reading angle bottom | 65.00 ° | 
| Interfaces | 2x USB host 1.1 | 
| Optional interfaces | CF slot | 
| Network | 1 x Ethernet (10/100 Mbps), RJ45 | 
| Bus system | PROFIBUS DP | 
| User software | Movicon™ | 
| Service life of battery | 5 years (typical) | 
| Supply | |
| Power supply unit | 24 V DC ±20 % | 
| Typical current consumption | 0.7 A | 
| Real-time clock | |
| Realtime clock | Yes | 
| Mounting type | Front mounting | 
| Material front plate | Aluminum (black anodized) | 
| Housing material | Steel sheet, zinc-plated | 
| Ambient conditions | |
| Degree of protection | IP65 (front), IP20 (back) | 
| NEMA 4X | |
| Ambient temperature (operation) | 0 °C ... 55 °C | 
| Ambient temperature (storage/transport) | -25 °C ... 70 °C | 
| Altitude | 3000 m | 
| Permissible humidity (operation) | 20 % ... 85 % | 
| Shock | 15g, according to IEC 60068-2-27 | 
| Vibration (operation) | 0.7g, in accordance with EN 60068-2-6 | 
| External dimensions | |
| Width / Height / Depth | 203 mm / 165 mm / 5 mm (Dimensions of the front plate) | 
| Installation dimensions | |
| Width / Height / Installation depth | 157 mm / 195 mm / 49 mm | 
| Item number | 2401325 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 1 pc | 
| Note | Made to order (non-returnable) | 
| Sales key | DRC | 
| Product key | DRCBBC | 
| GTIN | 4055626103990 | 
| Weight per piece (including packing) | 680 g | 
| Weight per piece (excluding packing) | 680 g | 
| Customs tariff number | 84714100 | 
| Country of origin | DE | 
Compatible products
- 
    
      
 - 
    
      
USB FLASH DRIVE - USB memory stick 2402809
 - 
    
      
VL 1 GB CF - Memory card 2913155
 - 
    
      
VL 4 GB CF - Memory card 2913157
 - 
    
      
VL 8 GB CF - Memory 2913158
 - 
    
      
HMI BATTERY - Battery/accumulator 2701383
 - 
    
      
HMI SCB MOUNTING KIT 6 - Mounting material 2701385
 - 
    
      
HMI WALL MOUNTING KIT - Mounting material 2701380
 - 
    
      
MSTB 2,5/ 3-STF BD:1-3 - PCB connector 1896381