FOC-FR19:1U-OS12-LCD6-OM1
-
Patch panel
1419974
Fiber optic distribution box, type: 19"-rack mount fiber optic distribution box, degree of protection: IP20, number of positions: 1*12, marking material: aluminum, color: gray
Product details
Compatible products
Your advantages
Compact design with MT ferrule
Plug-and-play
Fast and reliable cabling, thanks to clear connections on the front