Mounting plate - AE MP SH 610X914 0161992

Mounting plate, length: 2 mm, width: 858 mm, height: 554 mm, color: silver


Product Details




Hole diameter 8.5 mm
Length 2 mm
Height 554 mm
Drill hole distance, vertical 844 mm
Width 858 mm
Material thickness of mounting plate 2 mm
Drill hole distance, horizontal 540 mm

Color silver
Material Steel
Coating galvanized, yellow passivated


Order Key 0161992
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key BH9
Catalog Page Page 492 (C-5-2015)
GTIN 4055626158396
Weight per Piece (including packing) 10.0 GRM
Weight per Piece (excluding packing) 10.0 GRM
Customs tariff number 94039010
Country of origin DE


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values