BC 215,6 UT HBUS BK - Mounting base housing
2896993

DIN rail housing for use in distribution boards in accordance with DIN 43880, Lower housing part with base latch, width: 215.6 mm, height: 89.7 mm, depth: 48.9 mm, color: black (similar RAL 9005), cross connection: DIN rail bus connector (optional)

This product needs further products for operation. Mandatory accessories

Product details








Compatible products




Your advantages

Coordinated housing and connection system for faster device development
Individual online configuration for diverse applications in building automation
Variety of connection technology
Can be mounted on the DIN rail or the wall
With DIN-rail-mountable bus connector and power connector system as an option
Tool-free mounting
Available in overall widths from 1 ... 9 width units (17.8 mm ... 161.6 mm)
Compliant with DIN EN 43880