HC-M-03-CT-M - Contact insert module
1414358

Contact insert module, number of positions: 3, power contacts: 3, control contacts: 0, Pin, Crimp connection, 500 V, 40 A, 1.5 mm2 ... 6 mm2, application: Power

Product details