CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 20 A | 26 - 12 | ||
C | ||||
300 V | 20 A | 26 - 12 | ||
D | ||||
600 V | 5 A | 26 - 12 |
IECEE CB Scheme
Approval ID: DE1-65791cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 20 A | 24 - 12 | ||
C | ||||
300 V | 20 A | 24 - 12 |
VDE Zeichengenehmigung
Approval ID: 40038907DNV
Approval ID: TAE00003J4IECEx
Approval ID: IECEx SEV13.0012UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
Only flexible conductors | 352 V | 20.5 A | 0.2 - 2.5 | |
Only rigid conductors | 352 V | 20.5 A | 0.2 - 4 |
ATEX
Approval ID: SEV13ATEX0178UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
Only flexible conductors | 352 V | 20.5 A | 0.2 - 2.5 | |
Only rigid conductors | 352 V | 20.5 A | 0.2 - 4 |