cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 300 V | 20 A | 28 - 12 | ||
| C | ||||
| 300 V | 20 A | 28 - 12 | ||
| F | ||||
| 500 V | 20 A | 28 - 12 | ||
| D | ||||
| 300 V | 10 A | 28 - 12 | ||
Mini feed-through terminal block, nom. voltage: 500 V, nominal current: 24 A, number of positions: 1, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting type: Flange assembly, color: gray
| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 300 V | 20 A | 28 - 12 | ||
| C | ||||
| 300 V | 20 A | 28 - 12 | ||
| F | ||||
| 500 V | 20 A | 28 - 12 | ||
| D | ||||
| 300 V | 10 A | 28 - 12 | ||