MP 10X1,5-RZ YE
   - 
  Micro feed-through terminal block
    
      3248442
      
      
    
  
      Micro feed-through terminal block, jumpered internally, with securing pin for fixing, nom. voltage: 500 V, nominal current: 17.5 A, number of connections: 10, connection method: Push-in connection, cross section: 0.14 mm2 - 1.5 mm2, mounting type: Direct mounting with securing pin, color: yellow
Product details
| Number of connections | 10 | 
| Number of rows | 1 | 
| Potentials | 1 | 
| Insulation characteristics | |
| Overvoltage category | III | 
| Degree of pollution | 3 | 
| Rated surge voltage | 6 kV | 
| Number of connections per level | 10 | 
| Nominal cross section | 1.5 mm² | 
| Rated cross section AWG | 14 | 
| Connection method | Push-in connection | 
| Stripping length | 8 mm ... 10 mm | 
| Internal cylindrical gage | A1 / B1 | 
| Connection in acc. with standard | IEC 60947-7-1/IEC 60947-7-2 | 
| Conductor cross-section rigid | 0.14 mm² ... 1.5 mm² | 
| Cross section AWG | 26 ... 16 (converted acc. to IEC) | 
| Conductor cross-section flexible | 0.14 mm² ... 1.5 mm² | 
| Conductor cross-section, flexible [AWG] | 26 ... 16 (converted acc. to IEC) | 
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.25 mm² ... 1.5 mm² | 
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.25 mm² ... 1.5 mm² | 
| Nominal current | 17.5 A | 
| Maximum load current | 17.5 A | 
| Nominal voltage | 500 V | 
| Connection cross sections directly pluggable | |
| Conductor cross-section rigid | 0.34 mm² ... 1.5 mm² | 
| Conductor cross-section, rigid [AWG] | 24 ... 16 (converted acc. to IEC) | 
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.5 mm² ... 1.5 mm² | 
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.5 mm² ... 1.5 mm² | 
| Width | 23.1 mm | 
| Height | 22.1 mm | 
| Drill hole spacing | 16.7 mm | 
| Hole diameter | 3.5 mm | 
| Plate thickness | 0.6 mm ... 1.5 mm | 
| Color | yellow | 
| Flammability rating according to UL 94 | V0 | 
| Insulating material group | I | 
| Insulating material | PA | 
| Static insulating material application in cold | -60 °C | 
| Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 130 °C | 
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C | 
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 | 
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 | 
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 | 
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 | 
| Calorimetric heat release NFPA 130 (ASTM E 1354) | 28 MJ/kg | 
| Surface flammability NFPA 130 (ASTM E 162) | passed | 
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed | 
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed | 
| Surge voltage test | |
| Test voltage setpoint | 7.3 kV | 
| Result | Test passed | 
| Temperature-rise test | |
| Requirement temperature-rise test | Increase in temperature ≤ 45 K | 
| Result | Test passed | 
| Short-time withstand current 1.5 mm² | 0.18 kA | 
| Result | Test passed | 
| Power-frequency withstand voltage | |
| Test voltage setpoint | 1.89 kV | 
| Result | Test passed | 
| Mechanical data | |
| Open side panel | No | 
| Technical data | |
| Drill hole spacing | 16.7 mm | 
| Mechanical strength | |
| Result | Test passed | 
| Attachment on the carrier | |
| DIN rail/fixing support | Conductive mounting panel | 
| Test force setpoint | 1 N | 
| Result | Test passed | 
| Test for conductor damage and slackening | |
| Rotation speed | 10 rpm | 
| Revolutions | 135 | 
| Conductor cross-section/weight | 0.14 mm² / 0.2 kg | 
| 1.5 mm² / 0.4 kg | |
| Result | Test passed | 
| Aging | |
| Temperature cycles | 192 | 
| Result | Test passed | 
| Needle-flame test | |
| Time of exposure | 30 s | 
| Result | Test passed | 
| Oscillation/broadband noise | |
| Specification | DIN EN 50155 (VDE 0115-200):2008-03 | 
| Spectrum | Long life test category 2, bogie-mounted | 
| Frequency | f1 = 5 Hz to f2 = 250 Hz | 
| ASD level | 6.12 (m/s²)²/Hz | 
| Acceleration | 3.12g | 
| Test duration per axis | 5 h | 
| Test directions | X-, Y- and Z-axis | 
| Result | Test passed | 
| Shocks | |
| Specification | DIN EN 50155 (VDE 0115-200):2008-03 | 
| Pulse shape | Half-sine | 
| Acceleration | 30g | 
| Shock duration | 18 ms | 
| Number of shocks per direction | 3 | 
| Test directions | X-, Y- and Z-axis (pos. and neg.) | 
| Result | Test passed | 
| Connection in acc. with standard | IEC 60947-7-1/IEC 60947-7-2 | 
| Mounting type | Direct mounting with securing pin | 
| Item number | 3248442 | 
| Packing unit | 20 pc | 
| Minimum order quantity | 20 pc | 
| Note | Made to order (non-returnable) | 
| Sales key | BE2 | 
| Product key | BE2269 | 
| GTIN | 4055626310121 | 
| Weight per piece (including packing) | 10.105 g | 
| Weight per piece (excluding packing) | 10.105 g | 
| Customs tariff number | 85369010 | 
| Country of origin | PL | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| China RoHS | |
| Environment friendly use period (EFUP) | EFUP-E No hazardous substances above the limits | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |