FL MC 2000T SM20 SC
-
FO converters
2891317
FO converter with SC duplex fiber optic connection (1300 nm), for converting 100Base-TX to single mode fiberglass with a maximum FO segment length of 20 km. Auto MDI(X) function and comprehensive link diagnostics. DIN rail mountable with wide operating temperature range.
Product details
Note on application | |
Note on application | Only for industrial use |
Product type | Media converter |
MTTF | 77.82 Years (MIL-HDBK-217F standard, temperature 25°C, operating cycle 100%) |
Signal delay | 865 ns (Pass-through mode) |
835 ns (Auto converter mode, 100 Mbps, static) |
Electrical isolation | VCC // FE // Ethernet |
Maximum power dissipation for nominal condition | 1.922 W |
Test voltage data interface/power supply | 1500 V AC (500 V AC, 1 minute) |
Supply | |
Supply voltage range | 12 V DC ... 48 V DC |
Nominal supply voltage | 24 V DC |
Typical current consumption | 110 mA (24 V DC) |
Switching | |
Output name | Relay output |
Output description | Alarm output |
Number of outputs | 1 |
Contact switching type | N/C contact |
Maximum switching voltage | 24 V DC |
Max. switching current | 100 mA |
Supply | |
Connection method | Plug-in screw terminal block (COMBICON), redundancy possible |
Signal | Ethernet |
Data: optical FO | |
Transmit capacity, minimum | -15 dBm |
Transmit capacity, maximum | -8 dBm |
Transmission length incl. 3 dB system reserve | 20 km (fiberglass with F-G 9/125 0.36 dB/km) |
Connection method | SC duplex |
Wavelength | 1310 nm |
Minimum receiver sensitivity | -34 dBm |
Maximum receiver sensitivity | 0 dBm |
Transmission medium | Single-mode fiberglass |
Data: Ethernet interface, 10/100Base-T(X) in accordance with IEEE 802.3 | |
Data rate | 10/100 Mbps |
Serial transmission speed | 10/100 Mbps |
Connection method | RJ45 jack, shielded |
No. of channels | 1 |
Transmission length | 100 m (twisted pair, shielded) |
Transmission medium | Copper |
Signal LEDs | LNK/ACT, 100 |
Auto-negotiation modes | Auto |
Link through | Link fault pass through |
MDI-/MDI-X switchover | Auto-MDI(X) |
Width | 28 mm |
Height | 110 mm |
Depth | 70 mm |
Housing material | Aluminum |
Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | : 5g, 150 Hz, Criterion 3 |
Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | : 30g, 11 ms half-sine shock pulse |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 75 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Altitude | 4850 m |
Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
Shock | 300 m/s², 11 ms (IEC 60068-2) |
Air pressure (operation) | 66 kPa ... 108 kPa |
Air pressure (storage/transport) | 66 kPa ... 108 kPa |
Conformity/Approvals | |
Conformance | CE-compliant |
UL, USA / Canada | Class I, Div. 2, Groups A, B, C, D |
Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
Electrostatic discharge | |
Standards/regulations | EN 61000-4-2 |
Electrostatic discharge | |
Comments | Criterion B |
Electromagnetic HF field | |
Standards/regulations | EN 61000-4-3 |
Electromagnetic HF field | |
Comments | Criterion A |
Fast transients (burst) | |
Standards/regulations | EN 61000-4-4 |
Fast transients (burst) | |
Comments | Criterion A |
Surge current load (surge) | |
Standards/regulations | EN 61000-4-5 |
Surge current load (surge) | |
Comments | Criterion B |
Conducted interference | |
Standards/regulations | EN 61000-4-6 |
Conducted interference | |
Comments | Criterion A |
Emitted interference | |
Standards/regulations | EN 55032 |
Mounting type | DIN rail mounting |
Mounting position | on horizontal DIN rail NS 35 in acc. with EN 60715 |
Item number | 2891317 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DNC |
Product key | DNC312 |
GTIN | 4046356869591 |
Weight per piece (including packing) | 310.5 g |
Weight per piece (excluding packing) | 302.3 g |
Customs tariff number | 85176200 |
Country of origin | TW |
ECLASS
ECLASS-13.0 | 19170411 |
ETIM
ETIM 9.0 | EC001467 |
UNSPSC
UNSPSC 21.0 | 43201500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-10
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
FL PATCH GUARD - Port Guard Security Element 2891424
-
FL PATCH GUARD KEY - Key 2891521
-
DT-LAN-CAT.6+ - Surge protection device 2881007
-
FL DIN RA - DIN rail adapter 2891053
-
FL RJ45 PROTECT CAP - Dust protection 2832991
-
E/NS 35 N - End bracket 0800886
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
NBC-R4AC-R4AC-IE8A/.../... - Patch cable 1411854
-
NBC-R4AC/10G-R4AC/10G-94F/2,0 - Patch cable 1408360
-
NBC-R4AC/10G-R4AC/10G-94F/3,0 - Patch cable 1408365
-
NBC-R4AC/1,0-93B/R4AC - Patch cable 1408968
-
NBC-R4AC/2,0-93B/R4AC - Patch cable 1408969
-
NBC-R4AC/5,0-93B/R4AC - Patch cable 1408970
-
FOC-SC:PA-SC:PA-OS2:D01/1 - FO patch cable 1115550
-
FOC-SC:PA-SC:PA-OS2:D01/2 - FO patch cable 1115548
-
FOC-ST:PA-SC:PA-OS2:D01/1 - FO patch cable 1115582
-
FOC-ST:PA-SC:PA-OS2:D01/2 - FO patch cable 1115581
-
FOC-LC:PA-SC:PA-OS2:D01/1 - FO patch cable 1115618
-
FOC-LC:PA-SC:PA-OS2:D01/2 - FO patch cable 1115617
-
MC 1000T-SM20 SC - FO converters 1330262