PTMC 1,5/80-2 - Marshalling patchboard
3270329

Marshalling patchboard, Labeled from 1 - 80, nom. voltage: 500 V, nominal current: 17.5 A, connection method: Push-in connection, cross section: 0.14 mm2 - 2.5 mm2, mounting: Panel mounting, color: gray, color of connection elements: gray/white

Product details









Compatible products



Your advantages

Clear representation of actuation and terminal points through vertical conductor routing
Tool-free wiring in a confined space thanks to compact size
For mounting in a panel cutout
High contact quality thanks to push-in technology as a replacement for Wire-Wrap®, TERMI-POINT®, etc.