Recently searched
Login
0
No products in comparison
Products
Products overview
New products
Product navigator for device connection technology
Technologies
Customer-specific solutions
Configurators
Product Compliance
Cross Reference Search
Automate
Automation software
Building automation
Edge computing
HMIs and IPCs
Industrial communication
PLCnext Technology
PLCs (controllers) and I/Os
Smart Services
Connect
Board-to-board connectors
Cables and lines
Connectors
Distribution blocks and device terminal blocks
Distributors, adapters, and conductor connectors
Electronics housings
PCB terminal blocks and PCB connectors
Plug-in test system
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Control cabinet accessories
Crimp connectors
Ferrules
Hand tools
Industrial lighting and signal technology
Junction boxes and empty enclosures
Marking material
Printers
Software for control cabinet building
Workstation solutions
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filter
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Contactor and power relay
Energy monitoring
I/O signal marshalling
Motor starters and electronic switching devices
Process indicators and field devices
Relays and solid-state relays
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview
Application examples from practice
Educational solutions
E-MOBILITY
Overview
Charging infrastructure
Electric vehicles
INFRASTRUCTURE
Buildings
Data Centers
Railway industry
Smart City
Transportation infrastructure
Water and wastewater treatment
POWER
Battery storage systems
Conventional power generation
DC grids in industry
Power transmission and distribution
Solar power
Wind power
PROCESS INDUSTRY
Marine and offshore
Mining
Power-to-X
Process automation
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Control cabinet building
Device manufacturers
Automated Guided Vehicles (AGV)
Digital Factory
Electrical installations
Machine building
OTHER TOPICS
Agriculture
COMPLETE line
Data connectors for smart networks
Functional safety
Industrial remote communication
Industrial security
Power reliability
Video surveillance
Company
Overview
Phoenix Contact India
The Phoenix Contact Group
Careers
Our culture and attitude
Compliance
Sustainability
History
Suppliers
Events & News
Overview
Events & trade fairs
News
My Phoenix Contact
Login / Register
Registration Benefits
My Product Lists
My Comparison
Home
Products
Marking material
Conductor and cable marking
WM-CARRIER/B (48X10)LPR - Cable marker carrier
WM-CARRIER/B (48X10)LPR
-
Cable marker carrier
0830423
Product details
Expand all
Collapse all
Technical data
Product properties
Product type
Marker carriers
Dimensions
Width
70 mm
Height
14 mm
Depth
0.36 mm
Material specifications
RoHS compliant
yes
Adhesive
Acrylic
Color
transparent
Material
Polyester
Components
halogen-free
Cable/line
External cable diameter
≥ 6.00 mm
Environmental and real-life conditions
Test for substances that would hinder coating with paint or varnish
Result
Test passed
UV resistance
Specification
ISO 4892-2:2013-03 (following)
Result
Test passed
Test duration
96 h
Testing in a condensation changing climate in the presence of sulfur dioxide
Specification
DIN 50018:2013-05
Result
Test passed
Climate level
AHT 1.0 S
Cycles
2
Salt spray test
Specification
DIN EN 60068-2-11:2000-02
Result
Test passed
Ambient conditions
Ambient temperature (operation)
-10 °C ... 60 °C
Ambient temperature (assembly)
10 °C
Recommended ambient temperature (storage/transport)
23 °C
Recommended humidity (storage/transport)
50 %
Standards and regulations
Wipe resistance
DIN EN 61010-1 (VDE 0411-1)
Mounting
Mounting type
Assembly with cable ties
Commercial data
Item number
0830423
Packing unit
100 pc
Minimum order quantity
100 pc
Sales key
BG2
Product key
BG231A
GTIN
4046356716130
Weight per piece (including packing)
0.683 g
Weight per piece (excluding packing)
0.676 g
Customs tariff number
39204910
Country of origin
DK
Classifications
ECLASS
ECLASS-13.0
27281105
ECLASS-15.0
27281105
ETIM
ETIM 9.0
EC002248
UNSPSC
UNSPSC 21.0
39121400
Environmental product compliance
EU RoHS
Fulfills EU RoHS substance requirements
Yes
(No exemptions)
EU REACH SVHC
REACH candidate substance (CAS No.)
No substance above 0.1 wt%
Compatible products
Expand all
Collapse all
Accessories
EML (40X6)R
-
Label
0830481
EML (40X6)R YE
-
Label
0830482
Frequently searched
Marking of the single wires
Product Help