The LED light is designed to illuminate the interior of control cabinets. The prismatic integrated into the light cover ensures optimum illumination of the control cabinet. You can mount the light without tools via the integrated latching hook system. You can connect several lights in succession. You can control the light mode via a button. You can switch the light on or off permanently or enable the automatic mode. In automatic mode, the light is switched on and off via an integrated motion detector.
PLD E 608 W 315/B
-
LED enclosure light
2702227
LED enclosure light, AC wide-range input, color temperature 4000 K, with motion sensor, type B socket (e.g., for USA)
Free download available.
Downloads
Product details
Compatible products
Your advantages
Tool-free mounting, thanks to the patented snap-in hook system
Worldwide use, thanks to AC wide range input
Integrated motion detector saves on MRP and installation costs for door position switches
Socket enables the operation of external devices even when power is disconnected to the control cabinet
Series connection reduces cabling effort for control cabinets arranged in series
Optimum lighting of the control cabinet, thanks to integrated optics
LED service life of 50,000 h (L70 value) prevents bulb replacement