Recently searched
Login
0
No products in comparison
Products
Products overview
Find a Distributor
New products
Product navigator for device connection technology
Technologies
Customer-specific solutions
Configurators
Product Compliance
Cross Reference Search
Automate
Automation software
Building automation
Edge computing
HMIs and IPCs
Industrial communication
PLCnext Technology
PLCs (controllers) and I/Os
Smart Services
Connect
Board-to-board connectors
Cables and lines
Connectors
Distribution blocks and device terminal blocks
Distributors, adapters, and conductor connectors
Electronics housings
PCB terminal blocks and PCB connectors
Plug-in test system
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Control cabinet accessories
Crimp connectors
Ferrules
Hand tools
Industrial lighting and signal technology
Junction boxes and empty enclosures
Marking material
Printers
Software for control cabinet building
Workstation solutions
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filter
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Contactor and power relay
Energy monitoring
I/O signal marshalling
Motor starters and electronic switching devices
Process indicators and field devices
Relays and solid-state relays
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview
Application examples from practice
E-MOBILITY
Overview
Charging infrastructure
Electric vehicles
INFRASTRUCTURE
Buildings
Data Centers
Railway industry
POWER
Battery storage systems
Conventional power generation
DC grids in industry
Power transmission and distribution
Solar power
Wind power
PROCESS INDUSTRY
Marine and offshore
Mining
Power-to-X
Process automation
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Control cabinet building
Device manufacturers
Automated Guided Vehicles (AGV)
Digital Factory
Electrical installations
Machine building
OTHER TOPICS
Agriculture
COMPLETE line
Data connectors for smart networks
Functional safety
Industrial remote communication
Industrial security
Power reliability
Video surveillance
Company
Overview
Phoenix Contact India
The Phoenix Contact Group
Careers
Our culture and attitude
Compliance
Sustainability
History
Suppliers
Events & News
Overview
Events & trade fairs
News
My Phoenix Contact
Login / Register
Registration Benefits
My Product Lists
My Comparison
Home
Products
PMH 0:(100X0-9) - Wire marking tag
PMH 0:(100X0-9)
-
Wire marking tag
0808419
Product details
Expand all
Collapse all
Technical data
Product properties
Product type
Conductor marker
Marking
Printing direction
horizontal
Printing
Numbers
Dimensions
Width
3.2 mm
Length
4.5 mm
Text field
Text field width
3.2 mm
Text field height
2.6 mm
Material specifications
Color
yellow (RAL 1018)
Material
Ethylene-vinyl acetate (EVA)
Flammability rating according to UL 94
V0
Components
free from silicone, halogen, and cadmium
Cable/line
External cable diameter
1.4 mm ... 2.5 mm
Environmental and real-life conditions
Ambient conditions
Ambient temperature (operation)
-45 °C ... 70 °C
Standards and regulations
Wipe resistance
DIN EN 61010-1 (VDE 0411-1)
Mounting
Mounting type
slide-on
Commercial data
Item number
0808419
Packing unit
1 pc
Minimum order quantity
1 pc
Sales key
BG2
Product key
BG222B
GTIN
4017918170028
Weight per piece (including packing)
65.3 g
Weight per piece (excluding packing)
58.5 g
Customs tariff number
49119900
Country of origin
DE
Classifications
ECLASS
ECLASS-13.0
27281102
UNSPSC
UNSPSC 21.0
39131500
Environmental product compliance
EU RoHS
Fulfills EU RoHS substance requirements
Yes
(No exemptions)
EU REACH SVHC
REACH candidate substance (CAS No.)
No substance above 0.1 wt%
Compatible products
Expand all
Collapse all
Accessories
AFD-1
-
Alignment tool for cable markers
0800666
SORTI 4/12
-
Assortment box
5020658
Where Can I Buy This Item?
Product Help