I/O component - IB ST 24 DI32/2-WT 2752479

Digital input module, IP20 protection, consisting of terminal part with screw connection and module electronics, extended temperature range

Product Details




Test section Bus/Inputs (I/O) 500 V AC 50 Hz 1 min.
Test section Ground conductor/Inputs (I/O) 500 V AC 50 Hz 1 min.
Supply
Communications power UL 9 V DC (from the ST local bus)
I/O voltage 24 V DC
I/O voltage range 20 V DC ... 30 V DC
Typical current consumption 100 mA (from the ST local bus)

Width 118 mm
Height 117 mm
Length 116 mm

Mounting type DIN rail

ST local bus
Connection method ST cable (scope of supply)
Transmission speed 500 kbps

Degree of protection IP20
Ambient temperature (operation) -25 °C ... 55 °C
Ambient temperature (storage/transport) -25 °C ... 70 °C

Connection method Screw connection
Conductor cross section, rigid 0.2 mm2 ... 2.5 mm2
Conductor cross section, flexible 0.2 mm2 ... 2.5 mm2
Conductor cross section AWG 24 ... 12
Stripping length 8 mm
Conductor connection
Connection method Screw connection
Conductor cross section solid 0.2 mm2 ... 2.5 mm2
Conductor cross section flexible 0.2 mm2 ... 2.5 mm2
Conductor cross section AWG 24 ... 12
Stripping length 8 mm

Environmental Product Compliance
REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Type modular


Order Key 2752479
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key DRI
GTIN 4017918243821
Weight per Piece (including packing) 705.6 GRM
Weight per Piece (excluding packing) 689.0 GRM
Customs tariff number 85389091