The terminal is designed for use within an Inline station. It has four floating relay contacts. The terminal can be used in the PELV area and in the AC area. Observe the applicable regulations and safety notes when using the terminal in the AC area. Features - Safe isolation in accordance with EN 50178 - Floating connection for four actuators - Nominal current at the output: 10 A - High inrush current
IB IL 24/230 DOR4/HC-PAC
-
Relay module
2897716
Inline, Relay terminal, Relay outputs: 4 (floating), N/O contact, 24 V DC, 230 V AC, high inrush current, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connectors and marking fields
Free download available.
Downloads
Product details
Width | 48.8 mm |
Height | 119.8 mm |
Depth | 71.5 mm |
Note on dimensions | Housing dimensions |
Note on application | |
Note on application | Only for industrial use |
Inline local bus | |
Number of interfaces | 2 |
Connection method | Inline data jumper |
Transmission speed | 500 kbps |
Module | |
ID code (dec.) | 191 |
ID code (hex) | BF |
Length code (hex) | 09 |
Length code (dec) | 9 |
Process data channel | 8 bit |
Input address area | 1 Byte |
Output address area | 8 bit |
Register length | 8 bit |
Required parameter data | 5 Byte |
Required configuration data | 5 Byte |
Relay | |
Number of outputs | 4 (floating) |
Connection method | Spring-cage connection |
Contact switching type | N/O contact |
Switching voltage | max. 250 V DC |
min. 5 V DC |
Product type | I/O component |
Product family | Inline |
Type | modular |
Scope of supply | including Inline connectors and marking fields |
No. of channels | 4 |
Special properties | high inrush current |
Potentials: Communications power (UL) | |
Supply voltage | 7.5 V DC (via voltage jumper) |
Current draw | max. 34 mA |
Potentials: Supply of analog modules (UANA) | |
Supply voltage | 24 V DC |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Current draw | 10 mA (maximum 55 mA during the switching process (duration of approximately 25 ms per switched relay)) |
Electrical isolation/isolation of the voltage ranges | |
Test voltage: Relay contact / Bus logics | 4 kV, 50 Hz, 1 min |
Test voltage: Contact/contact | 1 kV, 50 Hz, 1 min |
Test voltage: Contact / PE | 1 kV, 50 Hz, 1 min |
Connection technology | |
Connection name | Inline connector |
Conductor connection | |
Connection method | Spring-cage connection |
Conductor cross section rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross section flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross section AWG | 28 ... 16 |
Stripping length | 8 mm |
Inline connector | |
Connection method | Spring-cage connection |
Conductor cross section, rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross section, flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross section AWG | 28 ... 16 |
Stripping length | 8 mm |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 55 °C |
Degree of protection | IP20 |
Air pressure (operation) | 80 kPa ... 106 kPa (up to 2000 m above sea level) |
Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Ambient temperature (storage/transport) | -25 °C ... 85 °C |
Permissible humidity (operation) | 0 % ... 85 % (non-condensing) |
Permissible humidity (storage/transport) | 0 % ... 85 % (slight temporary condensation may sometimes appear on the housing) |
Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
Mounting type | DIN rail mounting |
Item number | 2897716 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DRH |
Product key | DRHABA |
Catalog page | Page 133 (C-6-2019) |
GTIN | 4046356133081 |
Weight per piece (including packing) | 254.1 g |
Weight per piece (excluding packing) | 229 g |
Customs tariff number | 85389099 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27242604 |
ETIM
ETIM 9.0 | EC001599 |
UNSPSC
UNSPSC 21.0 | 32151600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Floating connections for 4 actuators
Nominal current: 10 A
Safe isolation
Low power consumption through use of bistable relays
Diagnostic and status indicators