I/O component - IB IL 24 FLM MULTI-PAC 2737009

Inline branch terminal for coupling a Fieldline M8 Modular local bus anywhere on the Inline local bus, conversion of Inline local bus physical structure to the Fieldline local bus physical structure


Product Details




Dimensional drawing
Width 12.2 mm
Height 136.8 mm
Depth 71.5 mm

Utilization restriction
EMC note EMC: class A product, see manufacturer's declaration in the download area

Color green

Fieldline Modular M8 local bus
Connection method Inline shield connector
Transmission speed 500 kbps
Transmission physics Copper
Inline local bus
Connection method Inline data jumper
Transmission speed 500 kbps

Module
ID code (hex) none

Digital
Connection technology Spring-cage connection

Type modular

Potentials: Communications power (UL)
Supply voltage 7.5 V DC (via voltage jumper)
Current draw 50 mA
Potentials
Supply voltage 24 V DC
Current draw max. 6 A (Fieldline Modular M8 local bus, with both-side supply; maximum 3 A for go and return line each)
max. 55 mA (internal)

Connection technology
Connection name Inline connector
Conductor connection
Connection method Spring-cage connection
Conductor cross section solid 0.08 mm² ... 1.5 mm²
Conductor cross section flexible 0.08 mm² ... 1.5 mm²
Conductor cross section AWG 28 ... 16
Stripping length 8 mm
Inline connector
Connection method Spring-cage connection
Conductor cross section, rigid 0.08 mm² ... 1.5 mm²
Conductor cross section, flexible 0.08 mm² ... 1.5 mm²
Conductor cross section AWG 28 ... 16
Stripping length 8 mm

Ambient temperature (operation) -25 °C ... 55 °C
Degree of protection IP20
Air pressure (operation) 80 kPa ... 106 kPa (up to 2000 m above sea level)
Air pressure (storage/transport) 70 kPa ... 106 kPa (up to 3000 m above sea level)
Ambient temperature (storage/transport) -25 °C ... 85 °C
Permissible humidity (operation) 75 % (On average, 85 % occasionally)
Permissible humidity (storage/transport) 75 % (On average, 85 % occasionally)

Protection class III (IEC 61140, EN 61140, VDE 0140-1)

Mounting type DIN rail


Order Key 2737009
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key DRI
Catalog Page Page 147 (C-6-2019)
GTIN 4046356173636
Weight per Piece (including packing) 89.1 GRM
Weight per Piece (excluding packing) 43.0 GRM
Customs tariff number 85389091
Country of origin DE



Your advantages

Connection of Fieldline Modular M8 to Fieldline Modular M12
Connection of Fieldline Modular M8 or M12 to Inline Modular