The module is an Axioline F I/O module for use in the Axioline F modular I/O system. The module is a modular I/O device that can be affixed to the Axioline F local bus, to communicate I/O data up to the Axioline F controller or bus coupler, which forms the head of the station. As an intrinsic safety I/O module, this device allows direct connection from intrinsically safe field I/Os to the terminals of the module. The module digital output characteristics of 21 V DC and 60 mA allow the connection of up to four solenoid driven, digital output signals.
AXL F EX IS DO4 SD 21-60 XC 1F
-
Digital module
1086902
Axioline F, Digital output module, Digital outputs: 4, 21 V, connection technology: 2-conductor, Solenoid drive, Extreme conditions version, intrinsically safe, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors
Free download available.
Downloads
Product details
IECEx
Approval ID: IECEx UL 20.0044XcUL Listed
Approval ID: FILE E196811UL Listed
Approval ID: FIILE E196811ATEX
Approval ID: DEMKO 20 ATEX 2370XCCC
Approval ID: 2025122316122298UKCA-EX
Approval ID: UL22UKEX2508XCompatible products
Your advantages
Four 21 V DC - 60 mA digital output-powered control signals for solenoid drives
Intrinsically safe digital outputs with connection to Zone 1, Zone 0 or Division 1
Can be used under extreme ambient conditions
Extended temperature range of -40 °C ... +70 °C (see “Tested successfully: use under extreme ambient conditions” in the data sheet)