The module is designed for use within an Axioline F station. It is used to acquire and output digital signals. You can adjust the filter times of the inputs to increase noise immunity. Filter times of 100 μs enable you to implement a counter function with a maximum input frequency of 5 kHz in the application. The outputs are protected against short circuit and overload.
AXL F DI8/1 DO8/1 1H
-
Digital module
2701916
Axioline F, Digital I/O module, Digital inputs: 8, 24 V DC, connection technology: 1-conductor, Digital outputs: 8, 24 V DC, 500 mA, connection technology: 1-conductor, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors
Free download available.
Downloads
Product details
PRS
Approval ID: TE/1020/880590/21BSH
Approval ID: 840RINA
Approval ID: ELE008423XG001ABS
Approval ID: 20-2059154-PDAcULus Listed
Approval ID: E238705cULus Listed
Approval ID: E238705Compatible products
Your advantages
8 digital inputs in accordance with EN 61131-2 type 1 and type 3
24 V DC, 2.4 mA
Connection of sensors in 1-conductor technology
Filter times can be adjusted in three increments: < 100 µs, 1000 µs or 3000 µs
Maximum input frequency: 5 kHz
8 digital outputs
24 V DC, 500 mA
Connection of actuators in 1-conductor technology
Minimum update time of < 100 μs
Device rating plate stored