The bus coupler is intended for use within a PROFINET network. The bus coupler creates the link to the Axioline F I/O system and the industrial I/O signals connected to it. Up to 63 Axioline F devices can be connected to the bus coupler. Device descriptions for Phoenix Contact controllers are integral parts of the engineering tools PC Worx and PLCnext Engineer. Corresponding GSDML files are available for integrating the Axioline F station into other programming systems. These files can be downloaded at: www.phoenixcontact.com/product/1068857
    
  
  AXL F BK PN TPS XC
   - 
  Bus coupler
    
      1068857
      
      
    
  
      Axioline F, Bus coupler, PROFINET, RJ45 jack, Extreme conditions version, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connector
      Free download available.
      Downloads
    
  Product details
cULus Listed
Approval ID: E238705IECEx
Approval ID: IECEx ULD 20.0026XATEX
Approval ID: UL 20 ATEX 2441XcULus Listed
Approval ID: E366272CCC
Approval ID: 2021122309114456_CNCompatible products
Your advantages
2 Ethernet ports (with integrated switch)
        Conformance with PROFINET specification V2.3
        Supports PROFIsafe
        Supports PROFIenergy
        Supports PROFINET S2 system redundancy (firmware version 1.30 or later)
        PROFINET RT and IRT
        Minimum cycle time of PROFINET for RT and IRT is 250 μs
        Firmware can be updated
        Runtime in bus coupler is negligible (almost 0 µs)
        Typical cycle time of the Axioline F local bus is around 10 μs
        Web-based management
        Supports the operation of Axioline Smart Elements
        Supports passive Smart Elements (firmware version 1.30 or later)
        Supports IOL-CONF (firmware version 1.30 and later)
        Supports Diag+
        Safe analog value processing with SAFE AI and other components
        Can be used under extreme ambient conditions
        Extended temperature range of -40 °C ... +70 °C (see “Tested successfully: use under extreme ambient conditions” in the data sheet)
        Partially coated PCBs