The bus coupler is intended for use within a PROFIBUS network and represents the link to the Axioline F I/O system. Up to 63 Axioline F devices can be connected to the bus coupler. A corresponding GSD file is available for integrating the Axioline F station into the programming system. It can be downloaded at: phoenixcontact.net/product/2702463
    
  
  AXL F BK PB XC
   - 
  Bus coupler
    
      2702463
      
      
    
  
      Axioline F, Bus coupler, PROFIBUS DP, D-SUB-9 female connector, Extreme conditions version, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connector
      Free download available.
      Downloads
    
  Product details
PROFIBUS
Approval ID: Z02274cULus Listed
Approval ID: E238705IECEx
Approval ID: IECEx ULD 20.0026XATEX
Approval ID: UL 20 ATEX 2441XcULus Listed
Approval ID: E366272CCC
Approval ID: 2021122309114456_CNCompatible products
Your advantages
PROFIBUS connection via 9-pos. D-SUB socket
        Electrical isolation between PROFIBUS interface and logic
        Rotary coding switches for setting the PROFIBUS address
        DP/V1 for class 1 and class 2 masters
        PROFIBUS data transmission speed of 9.6 kbps to 12 Mbps
        Dynamic configuration is supported
        I&M functions
        Firmware can be updated
        Typical cycle time of the Axioline F local bus is around 10 μs
        Supports the operation of Axioline Smart Elements
        Supports passive Smart Elements (firmware version 2.20 or later)
        Can be used under extreme ambient conditions
        Extended temperature range of -40 °C ... +70 °C (see “Tested successfully: use under extreme ambient conditions” in the data sheet)
        Partially coated PCBs