The IO-Link/analog converter is an IO-Link device that converts analog signals into the IO-Link protocol. It therefore enables you to acquire the signals of analog sensors via an IO-Link master.
AXL E IOL RTD1 M12 S
-
Analog module
2700352
Axioline E IO-Link/analog converter for connecting a temperature measuring resistor, M12 connectors, straight version
Free download available.
Downloads
Product details
Compatible products
Your advantages
Connection to an IO-Link master with M12 connector (A-coded, 4-pos.)
1 IO-Link interface
IO-Link A port
IO-Link specification V1.1.1
Straight version
1 analog input for connecting resistance temperature detectors (RTDs)
Connection of the sensor in 3- or 4-conductor technology via an M12 connector (A-coded, 5-pos.)
Voltage range: 0 V ... 10 V
Functional ground connection for local connection to functional ground
Supply of the module electronics and the sensor via the IO-Link interface of the IO-Link master
Local status indicator
IP65/IP67 degree of protection