Insertion bridge - EB 3-31/UKH
0201391

Insertion bridge, pitch: 31 mm, number of positions: 3, color: gray


Product Details




Number of positions 3

Mounting type Screw mounting

Color gray
Material Copper
Insulating material PA

Pitch 31 mm

Ambient conditions
Ambient temperature (operation) -60 °C ... 105 °C (max. short-term operating temperature 125°C)
Ambient temperature (storage/transport) -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Ambient temperature (assembly) -5 °C ... 70 °C
Ambient temperature (actuation) -5 °C ... 70 °C
Permissible humidity (storage/transport) 30 % ... 70 %


Order Key 0201391
Packing unit 10 pc
Minimum order quantity 1 pc
Sales Key BE1
Catalog Page Page 196 (C-1-2019)
GTIN 4017918098827
Weight per Piece (including packing) 195.6 GRM
Weight per Piece (excluding packing) 190.5 GRM
Customs tariff number 85366990
Country of origin DE



China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values