Insertion bridge - EB 3-10 0203328

Insertion bridge, pitch: 10 mm, number of positions: 3, color: gray

Product Details




Ambient conditions
Ambient temperature (operation) -60 °C ... 105 °C (max. short-term operating temperature 125°C)
Ambient temperature (assembly) -5 °C ... 70 °C
Ambient temperature (storage/transport) -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Permissible humidity (storage/transport) 30 % ... 70 %
Ambient temperature (actuation) -5 °C ... 70 °C

Environmental Product Compliance
China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Pitch 10 mm

Color gray
Material Copper
Insulating material PA
Flammability rating according to UL 94 V0

Mounting type Screw mounting

Platform

Number of positions 3


Order Key 0203328
Packing unit 10 pc
Minimum order quantity 10 pc
Sales Key BE1
Catalog Page Page 344 (CL-2009)
GTIN 4017918098339
Weight per Piece (including packing) 4.9 GRM
Weight per Piece (excluding packing) 4.9 GRM
Customs tariff number 85366990