UL Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
Spring-cage connection | 1000 V | 50 A | 24 - 8 | |
Screw connection | 1000 V | 115 A | 14 - 2 | |
C | ||||
Spring-cage connection | 1000 V | 50 A | 24 - 8 | |
Screw connection | 1000 V | 115 A | 14 - 2 |