Housing with locking latch - HC-STA-D07-CHWSCM-1TGM25-PL-BK 1419264

Coupling housings D7, with single locking latch, material: PA, protective cover material: PA, cable outlets: 1, straight, height: 60.5 mm, cable gland: with, support sleeve: no, 1x M25, protective cover: yes, Standard, for pin inserts


Product Details




Shielded no
Cable outlet straight
Pg screw connection with
No. of cable outlets 1

Mechanical data
Type of the screw connection 1x M25
Locking type Latch
Interlock
Locking type with single locking latch

Dimensional drawing
Length 26.5 mm
Height 60.5 mm
Width 26.5 mm

Impact strength IK06
Ambient temperature (operation) -40 °C ... 125 °C
Degree of protection IP66 (when plugged in or with locked protective cover)
IP54 / IP65 with sealing screw

General for contact inserts HC-A03, A04, D07, D08, Q02, Q03, Q04, Q05, Q07, Q12

Material, protective cover PA
Impact strength IK06
Housing material PA
Locking latch material PA
Flammability rating according to UL 94 V0 (Housing)
V0 (Interlock)
V0 (Protective cover)
V0 (Interlock)
Color black

Type D7
Protective cover yes
Housing type Coupling housings
Type of the screw connection 1x M25
Application Standard
Locking type with single locking latch


Order Key 1419264
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key BF7
Catalog Page Page 516 (C-2-2019)
GTIN 4055626160153
Weight per Piece (including packing) 44.2 GRM
Weight per Piece (excluding packing) 42.0 GRM
Customs tariff number 85389099
Country of origin CN



EAC

DNV GL

EAC


China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”