Housing with locking latch - HC-STA-D07-CHWS-1TGM20-PL-BK 1419259

Coupling housings D7, with single locking latch, material: PA, cable outlets: 1, straight, height: 76 mm, cable gland: with, support sleeve: no, 1x M20, Standard


Product Details




Shielded no
Cable outlet straight
Pg screw connection with
No. of cable outlets 1

Mechanical data
Type of the screw connection 1x M20
Locking type Latch
Interlock
Locking type with single locking latch

Dimensional drawing
Length 24.2 mm
Height 76 mm
Width 34.2 mm

Impact strength IK06
Ambient temperature (operation) -40 °C ... 125 °C
Degree of protection IP66
IP54 / IP65 with sealing screw

General for contact inserts HC-A03, A04, D07, D08, Q02, Q03, Q04, Q05, Q07, Q12

Impact strength IK06
Housing material PA
Locking latch material PA
Flammability rating according to UL 94 V0 (Housing)
V0 (Interlock)
V0 (Interlock)
Color black

Type D7
Housing type Coupling housings
Type of the screw connection 1x M20
Application Standard
Locking type with single locking latch


Order Key 1419259
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key BF7
Catalog Page Page 516 (C-2-2019)
GTIN 4055626160108
Weight per Piece (including packing) 30.3 GRM
Weight per Piece (excluding packing) 29.7 GRM
Customs tariff number 85389099
Country of origin CN



EAC

DNV GL

EAC


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values