UM-PRO-SKT-B108-L120-7035 - Housing set
1456980

Profile housing (PA), mounting type: DIN rail mounting, dimensions on the DIN rail: width: 123.8 mm, height: 127.8 mm, depth: 39.45 mm, incl. 2 lateral elements (PA), color: black (9005), for PCBs with width: 108 mm, length: 120 mm, PCB surface: 10690 mm2

Product details









Compatible products