SPE-T1-M12HC2MSM-180 - SPE PCB connector
1439775

SPE PCB connector, number of positions: 7, CAT B (ISO/IEC 63171), material: LCP, connection method: THR solder connection

Product details








Compatible products



Your advantages

Hybrid connector combines data and power
Connectors in accordance with IEC 63171-7
THR solderable
Data transmission up to 600 MHz

Frequently asked questions


What are the advantages of using an SPE M12 hybrid connector?

The SPE hybrid connector has a very compact SPE data element. This allows more space for power contacts and results in the following benefits:
- Higher performance classes
- More flexibility through individual assembly
- Higher data transmis... View more

The SPE hybrid connector has a very compact SPE data element. This allows more space for power contacts and results in the following benefits:
- Higher performance classes
- More flexibility through individual assembly
- Higher data transmission rates of up to 1 Gbps
- Higher ranges of up to 1000  m

View less

How much power can I transmit with an SPE M12 hybrid connector?

video thumbnail of faq answer

The SPE M12 hybrid connector can transmit power up to 400 W.... View more

The SPE M12 hybrid connector can transmit power up to 400 W.

View less

Which data transfer rates can I achieve with the SPE M12 hybrid connector?

Data transmission rates of up to 1 Gbps (600 MHz) CAT B are possible.


What is the benefit of four power contacts?

This enables the implementation of two circuits that can be operated independently.... View more

This enables the implementation of two circuits that can be operated independently.

View less