ECS-B-64X80-S-UV-NV GY - Electronics housing
1186433

Screw locking non-vented enclosure of the ECS Family. IP66/IP67/IP68/IP69 rated when mated with associated faceplate. Color: Gray (7042), Width: 97 mm, Height: 86 mm, Depth: 44 mm

This product needs further products for operation. Mandatory accessories

Product details








Compatible products




Your advantages

Ultra-compact housing design for a wide range of applications
Housing design supports the installation of a range of PCB thicknesses for high application diversity
Optional accessories for wall and mast mounting
Proven PCB connection technology
Integrated tamper protection
Effective protection of electronics against thermal and mechanical influences
Suitable for outdoor/indoor applications