STTB 2,5-TWIN-PE - Protective conductor double-level terminal block
3038532

Protective conductor double-level terminal block, number of connections: 6, connection method: Spring-cage connection, 1st and 2nd level, Rated cross section: 2.5 mm2, cross section: 0.08 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: green-yellow

Product details









Compatible products



Your advantages

Additional labeling options
Compact design for maximum space savings
Low contact resistance
Corrosion-free terminal points
Tested for railway applications
Green-yellow housing