CSA
Approval ID: 13631| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 300 V | 24 - 4 | |||
| C | ||||
| 300 V | 24 - 4 | |||
| D | ||||
| 600 V | 24 - 4 | |||
IECEE CB Scheme
Approval ID: DE1-63059| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 76 A | 0.5 - 16 | |||
EAC
Approval ID: RU C-DE.BL08.B.00644VDE Zeichengenehmigung
Approval ID: 40050355| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 76 A | 0.5 - 16 | |||
cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 24 - 4 | ||||
| C | ||||
| 24 - 4 | ||||
| D | ||||
| 24 - 4 | ||||