UK 5-HESILED 24 I - Fuse modular terminal block
5792067

Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20 / 5 x 25 / 5 x 30, nom. voltage: 24 V, nominal current: 6.3 A, number of positions: 1, connection method: Screw connection, Rated cross section: 4 mm2, cross section:  0.2 mm2- 4 mm2, mounting type: NS 35/7,5, NS 35/15, NS 32, color: black

Product details









Compatible products



Your advantages

Versions with LED
Large-surface marking
Safety lever locked in end position