IECEE CB Scheme
Approval ID: NL-50196Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
1000 V | 10 A |
Fuse modular terminal block, without actuating push button, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 1000 V, nominal current: 10 A, connection method: Push-in connection, Rated cross section: 6 mm2, cross section: 0.5 mm2- 10 mm2, mounting type: NS 35/7,5, NS 35/15, color: black
General | |
Note | The current is determined by the fuse used, the voltage by the fuse or selected light indicator. |
Product type | Fuse terminal block |
Number of connections | 2 |
Number of rows | 1 |
Potentials | 1 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Fuse type | Glass / ceramics / ... |
Rated surge voltage | 6 kV |
Fuse | G / 5 x 20 |
Maximum power dissipation | max. 1.6 W (with single arrangement of the fuse terminal block in the event of overload) |
max. 1.6 W (With interconnected arrangement of several fuse terminal blocks in the event of overload) | |
max. 4 W (with single arrangement of the fuse terminal block in the event of a short-circuit) | |
max. 2.5 W (With interconnected arrangement of several fuse terminal blocks in the event of a short-circuit) |
Number of connections per level | 2 |
Nominal cross section | 6 mm² |
Rated cross section AWG | 10 |
Stripping length | 10 mm ... 12 mm |
Internal cylindrical gage | A5 |
Connection in acc. with standard | IEC 60947-7-3 |
Conductor cross section rigid | 0.5 mm² ... 10 mm² |
Cross section AWG | 20 ... 8 (converted acc. to IEC) |
Conductor cross section flexible | 0.5 mm² ... 6 mm² |
Conductor cross section, flexible [AWG] | 20 ... 10 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 0.5 mm² ... 6 mm² |
Flexible conductor cross section (ferrule with plastic sleeve) | 0.5 mm² ... 6 mm² |
Conductor cross-section flexible (2 conductors with the same cross-section, with TWIN ferrule and plastic sleeve) | 0.5 mm² ... 1.5 mm² |
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 1.5 mm² |
Nominal current | 10 A |
Maximum load current | 10 A (the current is determined by the fuse used) |
Nominal voltage | 1000 V |
Nominal cross section | 6 mm² |
Connection cross sections directly pluggable | |
Conductor cross section rigid | 1 mm² ... 10 mm² |
Conductor cross-section flexible (ferrule without plastic sleeve) | 1 mm² ... 6 mm² |
Flexible conductor cross section (ferrule with plastic sleeve) | 1 mm² ... 6 mm² |
Width | 12.3 mm |
End cover width | 2.2 mm |
Height | 49.7 mm |
Color | black |
Flammability rating according to UL 94 | V0 |
Insulating material group | I |
Insulating material | PA |
Static insulating material application in cold | -60 °C |
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 130 °C |
Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
Calorimetric heat release NFPA 130 (ASTM E 1354) | 28 MJ/kg |
Surface flammability NFPA 130 (ASTM E 162) | passed |
Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
Mechanical data | |
Open side panel | No |
Oscillation/broadband noise | |
Specification | DIN EN 50155 (VDE 0115-200):2008-03 |
Spectrum | Long life test category 2, bogie-mounted |
Frequency | f1 = 5 Hz to f2 = 250 Hz |
ASD level | 6.12 (m/s²)²/Hz |
Acceleration | 3.12g |
Test duration per axis | 5 h |
Test directions | X-, Y- and Z-axis |
Result | Test passed |
Shocks | |
Specification | DIN EN 50155 (VDE 0115-200):2008-03 |
Pulse shape | Half-sine |
Acceleration | 30g |
Shock duration | 18 ms |
Number of shocks per direction | 3 |
Test directions | X-, Y- and Z-axis (pos. and neg.) |
Result | Test passed |
Ambient conditions | |
Ambient temperature (operation) | -60 °C ... 110 °C (max. short-term operating temperature RTI Elec.) |
Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C |
Permissible humidity (operation) | 20 % ... 90 % |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Connection in acc. with standard | IEC 60947-7-3 |
Mounting type | NS 35/7,5 |
NS 35/15 |
Item number | 3025041 |
Packing unit | 25 pc |
Minimum order quantity | 25 pc |
Sales key | BE2 |
Product key | BE2235 |
GTIN | 4055626379395 |
Weight per piece (including packing) | 9.99 g |
Weight per piece (excluding packing) | 9.99 g |
Customs tariff number | 85389099 |
Country of origin | IN |
ECLASS-13.0 | 27250113 |
ETIM 8.0 | EC000899 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |