FP (5X20) 250
-
Fuse plug
3214068
Fuse plug, with LED display for 110-250 V AC/DC, alternating arrangement on 5.2 mm disconnect terminal blocks, nom. voltage: 250 V, nominal current: 6.3 A, connection method: Plug-in connection, fuse type: G / 5 x 20, mounting type: Plug-in mounting, color: dark gray
Product details
Compatible products
Your advantages
Large-surface labeling option
Versions with bipolar error display
Test contacts on both sides of the fuse
Can be used for overload/short-circuit protection