ECS-P-64X80-L-UV1-B-NS
-
Front plate
1862254
Snap-in locking blank faceplate of the ECS Family. IP66/67/69 rated when mated with associated enclosure. Color: Grey (7042), Width: 97 mm, Height: 15 mm, Depth: 42 mm
This product needs further products for operation.
Mandatory accessories
Product details
Compatible products
Your advantages
Ultra-compact housing design for a wide range of applications
Housing design supports the installation of a range of PCB thicknesses for high application diversity
Optional accessories for wall and mast mounting
Proven PCB connection technology
Integrated tamper protection
Effective protection of electronics against thermal and mechanical influences
Suitable for outdoor/indoor applications