PB IP 400 ME-VFD-3A
-
Frequency inverter
2734785
PROFIBUS speed controller, 1-channel, 1.5 kW, sheet steel, degree of protection IP54
Free download available.
Downloads
Product details
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Type | Stand-Alone |
Diagnostics messages | Mains failure, phase failure Error message in the diagnostic code (bus) and display via the LED ERR on the module |
Motor connector not plugged in, motor temperature exceeded, thermistor line short-circuited Error message in the diagnostic code (bus) and display via the LED ERR on the module | |
Sensor supply failure Error message in the diagnostic code (bus) and display via the LED ERR on the module | |
Overcurrent Error message in the diagnostic code (bus) and display via the LED ERR on the module | |
Output stage cannot be controlled Error message in the diagnostic code (bus) and display via the LED ERR on the module | |
Short-circuit or overload of the digital outputs Message in the diagnostic code | |
Module error during self test Message to the master |
Supply: Module electronics | |
Connection method | POWER-COMBICON |
Designation | Terminal strip X13 and X15 |
Number of positions | 2 |
Permissible conductor cross section | 1.5 mm² ... 4 mm² |
Pg screw connection | Pg16R |
Supply voltage | 24 V DC (US1) |
Supply voltage range | 20 V DC ... 30 V DC (including ripple) |
Supply current | typ. 300 mA (at US1 = 24 V; plus current of digital inputs/outputs) |
Ripple | Permissible ripple 3.6 Vpp within the permissible voltage range |
Max. current carrying capacity | 16 A |
Derating | above 20 °C: 0.3 A/K |
Electrical isolation/isolation of the voltage ranges | |
Test voltage: Remote bus / supply voltage US1 | 350 kV AC, 50 Hz, 1 min |
Test voltage: Supply voltage US1 /400 V level | 1.2 kV AC, 50 Hz, 1 min |
Test voltage: Supply voltage US1 / brake relay | 1.2 kV AC, 50 Hz, 1 min |
Test voltage: Supply voltage US1 / thermistor inputs | 1.2 kV AC, 50 Hz, 1 min |
Test voltage: Local bus/400 V level | 1.2 kV AC, 50 Hz, 1 min |
Test voltage: Remote bus/brake relay | 1.2 kV AC, 50 Hz, 1 min |
Test voltage: Remote bus/thermistor inputs | 1.2 kV AC, 50 Hz, 1 min |
Digital: Digital inputs | |
Number of inputs | 4 |
Connection method | M12 connector, A-coded |
Connection technology | 3-, 4-conductor |
Number of positions | 5 |
Input voltage | 24 V DC (US1) |
Input voltage range "0" signal | -30 V ... 5 V (binary "0") |
Input voltage range "1" signal | 13 V ... 30 V (binary "1") |
Filter time | 3 ms |
Typical input current per channel | approx. 5 mA (for US1 = 24 V) |
PROFIBUS interface | |
Connection method | M12 connector, B-coded |
Designation connection point | M12 connector; X30 (IN) and X31 (OUT) |
Number of positions | 5 |
Permissible conductor cross section | 0.25 mm² ... 0.75 mm² (flexible) |
Diagnostic messages | |
Diagnostics | Mains failure, phase failure |
Message | Error message in the diagnostic code (bus) and display via the LED ERR on the module |
Diagnostic messages | |
Diagnostics | Motor connector not plugged in, motor temperature exceeded, thermistor line short-circuited |
Message | Error message in the diagnostic code (bus) and display via the LED ERR on the module |
Diagnostic messages | |
Diagnostics | Sensor supply failure |
Message | Error message in the diagnostic code (bus) and display via the LED ERR on the module |
Diagnostic messages | |
Diagnostics | Overcurrent |
Message | Error message in the diagnostic code (bus) and display via the LED ERR on the module |
Diagnostic messages | |
Diagnostics | Output stage cannot be controlled |
Message | Error message in the diagnostic code (bus) and display via the LED ERR on the module |
Diagnostic messages | |
Diagnostics | Short-circuit or overload of the digital outputs |
Message | Message in the diagnostic code |
Diagnostic messages | |
Diagnostics | Module error during self test |
Message | Message to the master |
Width | 410 mm |
Height | 214 mm |
Depth | 150 mm |
Drill hole spacing | 386 mm |
Note on dimensions | Housing dimensions of housing upper and lower part with fixing clip |
Technical data | |
Drill hole spacing | 386 mm |
Ambient conditions | |
Degree of protection | IP54 |
Ambient temperature (operation) | -15 °C ... 40 °C (Without derating) |
Note | Notes on operation Line protection for the network supply line, max. 20 A. Observe derating of the POWER-COMBICON connector |
Notes on operation Permitted network type TN network, TT network, IT network available on request | |
Air pressure (operation) | 86 kPa ... 106 kPa (up to 2000 m above sea level) |
Air pressure (storage/transport) | 86 kPa ... 106 kPa (up to 2000 m above sea level) |
Ambient temperature (storage/transport) | -25 °C ... 75 °C |
Permissible humidity (operation) | 4 % ... 100 % (non-condensing) |
Permissible humidity (storage/transport) | 75 % (slight temporary condensation may sometimes appear on the housing) |
Protection class | I (IEC 61140, EN 61140, VDE 0140-1) |
Noise emission | Test of emitted interference, housing, in acc. with EN 50081-2:1993 EN 55011:1991 class A |
Air clearances and creepage distances | |
Air clearances and creepage distances | in accordance with EN 50178: 1998 |
Item number | 2734785 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | DRFAAB |
Catalog page | Page 433 (AX-2009) |
GTIN | 4017918974206 |
Weight per piece (including packing) | 5,174.1 g |
Weight per piece (excluding packing) | 5,174 g |
Country of origin | DE |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
IBS IP 400 MBH/MS - Housing 2734125
-
IBS IP 400 MBH/INST - Mounting base housing 2734947
-
IBS IP 400 MBH/FUSE - Mounting base housing 2734264
-
SACC-M12FSB-5CON-PG9 SH AU - Data connector 1507777
-
SACC-M12MSB-5CON-PG9 SH AU - Data connector 1507764
-
SAC-5P-M12MS PB TR - Termination resistor 1507803
-
IBS HVO/M12 - Operating panel 2837006