Recently searched
Login
Products
Products overview
New products
Product navigator for device connection technology
Technologies
Customer-specific solutions
Configurators
Product Compliance
Cross Reference Search
Automate
Automation software
Building automation
Edge computing
HMIs and IPCs
Industrial communication
PLCnext Technology
PLCs (controllers) and I/Os
Smart Services
Connect
Board-to-board connectors
Cables and lines
Connectors
Distribution blocks and device terminal blocks
Distributors, adapters, and conductor connectors
Electronics housings
PCB terminal blocks and PCB connectors
Plug-in test system
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Control cabinet accessories
Crimp connectors
Ferrules
Hand tools
Industrial lighting and signal lights
Junction boxes and empty enclosures
Marking material
Printers
Software for control cabinet building
Workstation solutions
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filter
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Contactor and power relay
Energy monitoring
I/O signal marshalling
Motor starters and electronic switching devices
Process indicators and field devices
Relays and solid-state relays
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview
Application examples from practice
Educational solutions
E-MOBILITY
Overview
Charging infrastructure
Electric vehicles
INFRASTRUCTURE
Buildings
Data Centers
Railway industry
Smart City
Transportation infrastructure
Water and wastewater treatment
POWER
Battery storage systems
Conventional power generation
DC grids in industry
Power transmission and distribution
Solar power
Wind power
PROCESS INDUSTRY
Marine and offshore
Mining
Power-to-X
Process automation
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Control cabinet building
Device manufacturers
Automated Guided Vehicles (AGV)
Digital Factory
Electrical installations
Machine building
OTHER TOPICS
Agriculture
COMPLETE line
Data connectors for smart networks
Functional safety
Industrial remote communication
Industrial security
Power reliability
Video surveillance
Company
Overview
Phoenix Contact India
The Phoenix Contact Group
Careers
Our culture and attitude
Compliance
Sustainability
History
Suppliers
Events & News
Overview
Events & trade fairs
News
My Phoenix Contact
Login / Register
Registration Benefits
My Product Lists
My Comparison
Home
Products
Connectors
Circular connectors
SACC-DSIV-M12FS-5CON-L180-SIX - Device connector rear mounting
SACC-DSIV-M12FS-5CON-L180-SIX
-
Device connector rear mounting
1239900
Product details
Expand all
Collapse all
Technical data
Notes
Order information:
Lock nut is included in the scope of delivery
Mounting
Mounting type
Rear mounting (Pg9, with locking nut)
Product properties
Product type
Circular connectors (device side)
Number of positions
5
Shielded
no
Coding
A
Thread type
M12
Insulation characteristics
Overvoltage category
II
Degree of pollution
3
Material specifications
Material Housing
CuZn
Material Housing surface
Ni
Material Insulating body
PBT
Material Contact
CuZn
Material Contact surface
Au
Material Seal
NBR
Flammability rating according to UL 94
V0
Electrical properties
Contact resistance
≤ 0.003 Ω
Insulation resistance
≥ 100000 Ω
Nominal voltage U
N
60 V
Nominal current I
N
4 A
Connection data
Conductor connection
Connection method
Wave soldering
Contact connection type
Socket
Connector
Connection 1
Head design
Socket
Head cable outlet
straight
Head thread type
M12
Coding
A
Environmental and real-life conditions
Ambient conditions
Degree of protection
IP67
Ambient temperature (operation)
-25 °C ... 90 °C (Plug / socket)
UL Type Rating
Type 4 (indoor use only)
Commercial data
Item number
1239900
Packing unit
10 pc
Minimum order quantity
10 pc
Sales key
*****
Product key
ABQEHL
GTIN
4063151424480
Weight per piece (including packing)
22.2 g
Weight per piece (excluding packing)
16.316 g
Customs tariff number
85366990
Country of origin
DE
Classifications
ECLASS
ECLASS-13.0
27440110
ECLASS-15.0
27440110
ETIM
ETIM 9.0
EC003568
UNSPSC
UNSPSC 21.0
26121600
Environmental product compliance
EU RoHS
Fulfills EU RoHS substance requirements
Yes
(No exemptions)
China RoHS
Environment friendly use period (EFUP)
EFUP-E
No hazardous substances above the limits
EU REACH SVHC
REACH candidate substance (CAS No.)
No substance above 0.1 wt%
Compatible products
Expand all
Collapse all
Accessories
PROT-M12 MS-M PPI
-
Screw plug
1320658
Frequently searched
Circular connectors, 6-pos.
Circular connectors, 12-pos.
Circular connectors, 3-pos.
M12 male, 12-pos.
Circular connectors, 2-pos.
Circular connectors, 5-pos.
Circular connectors, 7-pos.
Circular connectors, 4-pos.
Circular connectors, 8-pos.
Product Help