VS-08-BU-RJ45-6/LH-1
-
RJ45 PCB connector
1653087
RJ45 PCB connector, design: RJ45, degree of protection: IP20, number of positions: 8, 1 Gbps, CAT5 (IEC 11801:2002), material: Metal, connection method: THT wave, cable outlet: straight
Product details
Compatible products
Your advantages
Through-hole technology (THT) provides high mechanical stability when connecting the female connector to the PCB
The extended temperature range from -25°C to +80°C enables use in demanding applications
Safe transmission due to shielding