D-UK3D-MSTBV-5,08
-
End cover
3002186
End cover, pitch: 5.08 mm, depth: 49.5 mm, width: 2 mm, height: 60 mm, number of positions: 1, color: gray
End cover, pitch: 5.08 mm, depth: 49.5 mm, width: 2 mm, height: 60 mm, number of positions: 1, color: gray