Phoenix Contact emergency stop switches are electromechanical switching devices with a safety function. They are used to safely shut down or stop machines and systems in order to prevent or minimize personal injury and property damage. The portfolio includes a modular system as well as a preconfigured solution. The preconfigured emergency stop switch is ready for immediate use and is connected via a 5-position M12 male connector. Thanks to the robust design, the emergency stop switches can be used flexibly and can be integrated directly into the machine.
PSR-ESS-M2-H110-2000-A
-
Emergency stop switch
1221735
Emergency stop switch in IP65 housing, in conjunction with appropriate evaluation unit suitable for use up to PL e (EN ISO 13849-1), SIL 3 (EN IEC 62061), surface installation, 5-pos. M12 connection
Free download available.
Downloads
Product details
cUL Recognized
Approval ID: E519465UL Recognized
Approval ID: E519465Your advantages
IP65 degree of protection allows mounting directly in the machine
Reduction of wiring errors with uniform 5-position M12 connection
Rapid on-site diagnostics with color-coded switching position indicator
In applications with appropriate evaluation device suitable for use up to PL e (EN ISO 13849-1), SIL 3 (EN IEC 62061)