The content you are viewing is tailored for India. View Content for United States | Choose Another Country

UTTB 2,5-TG-P/P - Disconnect terminal block
3044644

Disconnect terminal block, Current and voltage are determined by the plug used., With test socket screws for insertion of test plugs, nom. voltage: 400 V, Thermal continuous current Ith: 22 A, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, Disconnect zone, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products



Your advantages

For a clear overview, each terminal point supports large-surface labeling
For example, two separate potentials can by routed side by side with the help of bridging between non-adjacent terminal blocks
Standardized disconnect zone for the use of component plugs